Mini slide DGST-25-150-Y12A

8085197

GTIN: 4052568450854

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
589 N
Stroke
150 mm
Cushioning
External hydraulic cushioning
Position sensing
Via proximity switch