Mini slide DGST-25-200-Y12A

8085198

GTIN: 4052568450861

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
589 N
Stroke
200 mm
Cushioning
External hydraulic cushioning
Position sensing
Via proximity switch