Push-in fitting NPQR-DK-G14-Q6

8085664

GTIN: 4052568451066

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 150 °C
Nominal width
4.2 mm