Stopper cylinder DFST-63-30-L-Y4-A-G2

8085907

GTIN: 4052568456337

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Permissible impact force on the advanced piston rod
5000 N
Stroke
30 mm
Position sensing
Via proximity switch