Stopper cylinder DFST-63-30-DL-Y4-A-S-G2

8085913

GTIN: 4052568456399

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
63 mm
Permissible impact force on the advanced piston rod
5000 N
Stroke
30 mm
Position sensing
Via proximity switch