Rotary drive unit ERMS-25-90-ST-M-H1-PLK-AA

8087819

GTIN: 4052568458829

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Max. axial force
350 N
Max. radial force
450 N
Max. rotational speed
150 1/min
Rotation angle
90°
Motor nominal current
3 A