Rotary drive unit ERMS-32-90-ST-M-H1-PLK-AA

8087821

GTIN: 4052568458843

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Max. axial force
450 N
Max. radial force
550 N
Max. rotational speed
100 1/min
Rotation angle
90°
Motor nominal current
5 A