Valve control module VAEM-V-S8EPRS2
8088772
GTIN: 4052568555696
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Max. no. of outputs
8
Communication interface, protocol
ASCII via RS232
Communication interface, connection technology
M8x1, A-coded as per EN 61076-2-104
Nominal operating voltage DC
24 V
Inrush current, per output
20 mA - 1000 mA



