Stopper cylinder DFST-80-40-D-Y4-A-G2
8089687
GTIN: 4052568456429
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
80 mm
Permissible impact force on the advanced piston rod
6000 N
Stroke
40 mm
Position sensing
Via proximity switch


