Stopper cylinder DFST-80-40-DL-Y4-A-G2

8089688

GTIN: 4052568456436

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Permissible impact force on the advanced piston rod
6000 N
Stroke
40 mm
Position sensing
Via proximity switch