Stopper cylinder DFST-80-40-D-Y4-A-S-G2

8089691

GTIN: 4052568456467

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Permissible impact force on the advanced piston rod
6000 N
Stroke
40 mm
Position sensing
Via proximity switch