Stopper cylinder DFST-50-30-DL-Y4-A-G2

8090408

GTIN: 4052568456511

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Permissible impact force on the advanced piston rod
3000 N
Stroke
30 mm
Position sensing
Via proximity switch