Compact cylinder ADN-S-12-10-A-P

8091428

GTIN: 4052568461508

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends