Compact cylinder ADN-S-32-15-A-P-A

8091469

GTIN: 4052568301514

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends