Compact cylinder ADN-S-25-25-A-P-A

8092100

GTIN: 4052568301835

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends