Compact cylinder AEN-S-16-10-A-P

8092143

GTIN: 4052568461898

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
95 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends