Compact cylinder AEN-S-40-10-A-P-A

8092161

GTIN: 4052568302092

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
700 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends