Compact cylinder AEN-S-25-10-A-P

8092179

GTIN: 4052568461966

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
259 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends