Stopper cylinder DFST-32-20-Y4-A-G2

8093003

GTIN: 4052568465568

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
1000 N
Stroke
20 mm
Position sensing
Via proximity switch