Stopper cylinder DFST-32-20-D-Y4-A-S-G2
8093009
GTIN: 4052568465629
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Permissible impact force on the advanced piston rod
1000 N
Stroke
20 mm
Position sensing
Via proximity switch




