Air gap sensor SOPA-CM1H-R1-HQ6-PNLK-VB-M12

8093818

GTIN: 4052568462246

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Sensing range
20 µm - 200 µm
Operating pressure
4 bar - 7 bar
Display type
Multi-color backlit LCD
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]