Air gap sensor SOPA-CM3H-R1-HQ6-PNLK-VB-M12
8093822
GTIN: 4052568462284
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Sensing range
20 µm - 200 µm
Operating pressure
4 bar - 7 bar
Display type
Multi-color backlit LCD
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]

