Push-in fitting NPQR-L-M5-Q6

8098626

GTIN: 4052568455149

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread M5
Pneumatic connection 2
for pneumatic tubing outside diameter 6 mm
Operating pressure for entire temperature range
-0.95 bar - 16 bar
Ambient temperature
-20 °C - 150 °C
Nominal width
2 mm