Push-in bulkhead connector NPQR-H-Q16-E

8099104

GTIN: 4052568553425

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 16 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 16 mm
Operating pressure for entire temperature range
-0.95 bar - 12 bar
Ambient temperature
-5 °C - 150 °C
Nominal width
15 mm