Twin cylinder DGTZ-GF-6-30-P-A

8100544

GTIN: 4052568470333

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
34 N
Stroke
30 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch