Quarter turn actuator DFPD-40-RP-90-RS60-F05-R3-C

8102804

GTIN: 4052568455262

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
28 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T14