Quarter turn actuator DFPD-N-40-RP-90-RS45-F05-R3-C

8102806

GTIN: 4052568455286

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
21 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T14