Quarter turn actuator DFPD-240-RP-90-RS35-F10-R3-C

8102842

GTIN: 4052568455576

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
100.1 Nm
Swivel angle
90 deg
Flange hole pattern
F10
Shaft connection
T22