Quarter turn actuator DFPD-N-900-RP-90-RS35-F14-R3-C

8102891

GTIN: 4052568455965

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
356.2 Nm
Swivel angle
90 deg
Flange hole pattern
F14
Shaft connection
T36