Fitting NLFA-D-U14-B2.1-PP-P10

8104289

GTIN: 4052568578640

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Fluid connector
UNF1/4-28
Fluid connection 2
For tubing I.D. 2.1 mm
Design
Straight design
Temperature of medium
0 °C - 35 °C
Structural design
Tubing mount via barbed connector