Bus node CTEU-PB-EX1C
8107588
GTIN: 4052568582425
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
Profibus DP
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 100 mA
Fieldbus interface, protocol
PROFIBUS DP
Degree of protection
IP65 - IP67



