Solenoid coil VACC-S18-35-K4-1U-EX4ME

8109389

GTIN: 4052568460136

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Coil characteristics
24 V DC: 3.5 W - 24 V AC: 50/60 Hz, power 3.5 VA
Degree of protection
IP66