Linear actuator DFPC-80-65-D

8110817

GTIN: 4052568460594

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
65 mm
Position sensing
Via proximity switch