Angle seat valve VZXA-A-TS6-25-M6-B1T-16-K-75-20-PR-PM

8111585

GTIN: 4052568576622

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
19.2 m³/h
Medium pressure
0 bar - 16 bar
Degree of protection
IP65 - IP67