Angle seat valve VZXA-A-TS6-50-M6-B1T-8-K-75-20-PR-PM

8111588

GTIN: 4052568576653

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G2 as per DIN ISO 228
Flow rate Kv
40.1 m³/h
Medium pressure
0 bar - 8 bar
Degree of protection
IP65 - IP67