Angle seat valve VZXA-B-TS6-13-M2-B1T-30-K-46-17-PM

8111589

GTIN: 4052568550516

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1/2 as per DIN ISO 228
Flow rate Kv
4.6 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67