Angle seat valve VZXA-B-TS6-25-M2-B1T-8.3-K-46-17-PM

8111592

GTIN: 4052568550530

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 as per DIN ISO 228
Flow rate Kv
15.9 m³/h
Medium pressure
0 bar - 8.3 bar
Degree of protection
IP65 - IP67