Angle seat valve VZXA-B-TS6-32-M2-B1T-4.4-K-46-17-PM

8111594

GTIN: 4052568550547

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/4 as per DIN ISO 228
Flow rate Kv
22.2 m³/h
Medium pressure
0 bar - 4.4 bar
Degree of protection
IP65 - IP67