Angle seat valve VZXA-B-TS6-32-M2-B1T-13.5-K-75-20-PM

8111595

GTIN: 4052568576684

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve G1 1/4 as per DIN ISO 228
Flow rate Kv
24.4 m³/h
Medium pressure
0 bar - 13.5 bar
Degree of protection
IP65 - IP67