Angle seat valve VZXA-A-TS7-1 1/2"-M6-B1T-15.5-K-75-20-PR-PM

8111602

GTIN: 4052568576745

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 1/2 as per ANSI/ASME B 1.20.1
Flow rate Kv
34.5 m³/h
Medium pressure
0 bar - 15.5 bar
Degree of protection
IP65 - IP67