Angle seat valve VZXA-B-TS7-1/2"-M2-B1T-30-K-46-17-PM

8111604

GTIN: 4052568550561

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1/2 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
4.6 m³/h
Medium pressure
0 bar - 30 bar
Degree of protection
IP65 - IP67