Angle seat valve VZXA-B-TS7-3/4"-M2-B1T-12.8-K-46-17-PM

8111605

GTIN: 4052568550578

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 3/4 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
11.1 m³/h
Medium pressure
0 bar - 12.8 bar
Degree of protection
IP65 - IP67