Angle seat valve VZXA-B-TS7-1"-M2-B1T-23-K-75-20-PM

8111608

GTIN: 4052568576776

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
17.2 m³/h
Medium pressure
0 bar - 23 bar
Degree of protection
IP65 - IP67