Angle seat valve VZXA-B-TS7-1 1/4"-M2-B1T-4.4-K-46-17-PM
8111609
GTIN: 4052568550592
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable connection
Threaded sleeve 1 1/4 as per ANSI/ASME B 1.20.1
Flow rate Kv
22.2 m³/h
Medium pressure
0 bar - 4.4 bar
Degree of protection
IP65 - IP67





