Angle seat valve VZXA-B-TS7-1 1/2"-M2-B1T-9.3-K-75-20-PM
8111611
GTIN: 4052568576790
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Cable connection
Threaded sleeve 1 1/2 as per ANSI/ASME B 1.20.1
Flow rate Kv
32.9 m³/h
Medium pressure
0 bar - 9.3 bar
Degree of protection
IP65 - IP67



