Parallel gripper DHPL-10-20-P-A

8112216

GTIN: 4052568573157

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Gear rack/pinion
Stroke per gripper jaw
10 mm
Position sensing
Via proximity switch
Pneumatic connection
M5
Operating pressure
0.25 MPa - 0.8 MPa