Parallel gripper DHPL-20-40-P-A

8112220

GTIN: 4052568573195

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Gear rack/pinion
Stroke per gripper jaw
20 mm
Position sensing
Via proximity switch
Pneumatic connection
M5
Operating pressure
0.15 MPa - 0.8 MPa