Parallel gripper DHPL-32-70-P-A

8112223

GTIN: 4052568573225

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Gear rack/pinion
Stroke per gripper jaw
35 mm
Position sensing
Via proximity switch
Pneumatic connection
G1/8
Operating pressure
0.15 MPa - 0.8 MPa