Fluidic muscle DMSP-40-120N-RM-CM

8114530

GTIN: 4052568459420

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
40
Theoretical force at 6 bar
6000 N
Nominal length
120 mm
Max. contraction
25 % of nominal length