Fluidic muscle DMSP-20-100N-RM-CM

8114534

GTIN: 4052568459444

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
20
Theoretical force at 6 bar
1500 N
Nominal length
100 mm
Max. contraction
25 % of nominal length